i.MX 7: Ultimate Power Performance

Document created by edk Employee on Apr 5, 2016Last modified by Diana Torres on Apr 18, 2017
Version 14Show Document
  • View in full screen mode

Demo

 

 

 

The i.MX 7 series is a highly integrated multi-market applications processor designed to enable secure and portable applications within the Internet of Things. The i.MX 7 series is the first device in the market utilizing both the ARM® Cortex®-A7 and Cortex-M4 cores for general purpose programmable processing. Its heterogeneous asymmetric architecture provides the ultimate flexibility for customers by enabling a single-chip solution that can run sophisticated operating systems and provide real-time responsiveness. The i.MX 7 series incorporates four independently controlled resource domains for maximum effectiveness and security when partitioning system resources such as memory and peripherals.

 

Demo / Product Features

  • Advanced Heterogeneous Architecture
    • Up to Dual Cortex-A7 @ 1GHz
    • Cortex-M4 @ 200MHz
  • Unmatched Power Efficiency for Active and Low Power modes
  • Complete Security Infrastructure
    • Secure Boot
    • Crypto H/W Acceleration
    • Internal and External Tamper Detection
  • Enabling Flexible High Speed Connectivity
    • PCI-e v2.1
    • Dual Gbit Ethernet  with AVB
    • DDR QuadSPI support
    • eMMC 5.0

 

NXP recommends the following links for additional information

 

 

C23

Attachments

    Outcomes