Demo
Industry 4.0 connectivity or Industrial IoT combines the existing high Level network based on Ethernet type Protocols and the access to a single sensor data. IO Link protocol helps in that convergence by providing an easy migration of current of non-connected sensors to networked one. The demonstration show a typical Industrial Network using ModBus and IO Link sensors
Features
NXP Recommends
| Product | Link |
|---|---|
| QorIQ® Layerscape 1021A Dual-Core Communications Processor with LCD Controller | https://www.nxp.com/products/processors-and-microcontrollers/arm-processors/layerscape-communication... |
| Freedom® Development Platform for Kinetis® KL17 and KL27 MCUs | FRDM-KL27Z|Freedom Development Platform|Kinetis® MCU | NXP |
| Freedom Development Platform for Kinetis KE02 MCUs | https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-developm... |
| QorIQ® LS1021A Tower® System Module | QorIQ® LS1021A Tower® System Module | NXP |