iWave rolls out new i.MX 6QuadPlus and i.MX 6DualPlus SOMs

Document created by iWave Systems on Mar 5, 2016
Version 1Show Document
  • View in full screen mode

iWave Systems launched two additional SOMs based on i.MX 6QuadPlus (iMX6QP) and i.MX 6DualPlus(iMX6DP) adding to its existing i.MX6 SOM portfolio. 

The new i.MX6QP and i.MX6DP CPUs from NXP provide increased memory bandwidth without any major changes in the software and hardware. This provides 90% enhancement in the memory efficiency compared to i.MX6Q / i.MX6D.

The 2D and 3D graphic engine performance of these new QP and DP devices are improved more than 50% compared to the predecessors- i.MX6 Quad and Dual core devices. Check the performance improvements of i.mx6QP / i.mx6DP device here.

iWave Systems launched the i.MX6 QuadPlus and DualPlus CPU based Qseven compatible System On Modules (SOMs) at the same time as NXP launched the i.MX6 QP/DP chipsets. These modules are supported with Linux and Android BSP support. More information about imx6QP / imx6DP modules can be found here.

Attachments

    Outcomes