MadCatz RAT ProS Gaming Mouse

Document created by Lauren Percy Employee on Feb 16, 2016Last modified by edk on Jun 13, 2017
Version 11Show Document
  • View in full screen mode

This demo showcases the high performance and low system cost of NXP’s Kinetis MKL26Z128 CortexM0+ microcontroller, making it suitable for high volume, consumer applications.

Capture.PNG

FEATURES

KL26 at 48MHz runs NXP-provided USB device stack with high performance yielding low latency

for competition gamers.

Low cost micro controller KL26 features USB FS OTG peripheral with integrated PHY.

Up to 38 GPIO for managing user-defined buttons, sliders and switches.

Flash memory with Data Flash capability provides low-cost solution to storing user profiles and game customization settings.

 

NXP Recommends:
MKL26Z128:   128kbyte flash mcu with 48MHz CortexM0+ core and USB FS peripheral PESD5V0X2UAMB: USB ESD protection diodes


RECOMMENDED PRODUCTS

 

 

ProductDescription
MKL26Z128
128kbyte flash MCU
PESD5V0X2UAMBUSB ESD protection diodes

Attachments

    Outcomes