Demo Definition Content - Skywire M2Mmanager Demo

Document created by Bill Krakar Employee on Feb 13, 2016Last modified by Bill Krakar Employee on May 28, 2016
Version 7Show Document
  • View in full screen mode

Cellular Freedom

  • Quickly move sensor data to the cloud using the FRDM-K64F
  • End-Device certified Skywire cellular modems provide a path to production
  • Complete mbed code provided

 

This Demo Is Probably of Interest If You:

  • Need a quick proof of concept
  • Have to demonstrate cellular connectivity to a customer or client
  • Don’t want to build your own Thing for your IoT demo

 

Differentiation - This Demo Highlights

  • End-Device certified modems require no Carrier certifications to use on the cellular network
  • XBeeR footprint makes your design futureproof
  • Global options for devices deployed or moved anywhere in the world

 

Description

 

The NXP FRDM-K64F is the development board for the NXP Kinetis series, providing an affordable, flexible way to build prototypes. For applications requiring cellular connectivity, the NimbeLink Sensor Shield plugs into the FRDM-K64F development board and, in turn, accepts a plug-in NimbeLink Skywire end-device certified cellular modem, providing quick cellular access. This first-in-the-industry plug-in cellular solution is easier and more compact than USB or other modem connection options, and the pre-certified Skywire embedded modem eliminates the cost and complexity of obtaining carrier certifications.

 

The NimbeLink shield comes with four integrated MEMS sensors for easy proof-of-concept development. Sensors include an accelerometer, a temperature sensor, an atmospheric pressure sensor, light sensor, a humidity sensor, an accelerometer and two pushbutton switches. The shield also provides headers similar to those on an Arduino board. These accept any of hundreds of compatible expansion boards allowing the addition of capabilities like GPS, screens, motor controllers, and more. The NimbeLink Sensor Shield requires 5-12vdc power and accepts a variety of antennas.

 

Full Listing of Products/Components

Note: For full listing or additional information for Products/Components used in this demo see "This Demo's IoT Highlights" in Left Column. Note: If you aren't looking at this demo in the IoT Solutions Center, please use below link to access NXP IoT Solutions Center:

 

https://community.freescale.com/community/iot-center/demos/skywire-m2mmanager-demo

 

What this Demo is All About

 



 

Attachments

    Outcomes