Multi-Standards Wireless Charging

Document created by edk Employee on Jan 21, 2016Last modified by Diana Torres on Apr 18, 2017
Version 7Show Document
  • View in full screen mode

Demo

This demo showcases the NXP’s wireless charging receivers NX1A4WP (6W A4WP), NX1WP10 (10W A4WP fast charging) and NX1MP15 (Qi and A4WP multi-mode receivers).

NXP’s wireless charging receiver solutions support Qi and A4WP at at 6 Watt, 10 Watt and 15 Watt power levels. These multi-standard wireless charging solutions suitable for Wearables, Mobile Phones, Tablets and accessories. NXP is the first to production on a 10W integrated A4WP device. All are pin to pin compatible and are have scalable output power.

 

Features

  • First to market with integrated 10W A4WP device
  • Highest efficiency integrated wireless charging receiver family
  • multi-standard device is Qi 1.2 Mid power ready
  • Smallest solution size

 

 

NXP Recommends:

Receivers (A4WP and Multi-mode):

NX1A4WP; NX1WP10, NX1MP15

Transmitters (Qi):

NXQ1TXA5, NXQ1TXH5

Connectivity (BLE)

QN9020E

Attachments

    Outcomes