NFC Smart Home

Document created by edk Employee on Jan 21, 2016Last modified by Adrian Puga Candelario on Aug 1, 2019
Version 7Show Document
  • View in full screen mode

Demo

NXP Smart Home is demonstrating the industry’s most comprehensive Smart Home solution, integrating a vast array of technologies critical for the creation of end-products that make homes more secure, convenient and energy efficient. The NXP Smart Home Demo consists of the following:

Homer.png

  • EEDOMUS Multifunction, Multiprotocol, ZigBee, Bluetooth Smart, NXP Bluetooth Smart Mesh, NFC and WiFi Gateway
  • ZigBee, BLE and BLE Mesh RGB Smart Lights, CCTW smart Lights with NFC Commissioning
  • "FreeLux" ZigBee Smart plug with NFC Commissioning
  • "Salto" dorr lock with Zigbee with MiFare DESFire

Features

For manufacturers of Smart Home end-node products, NXP Smart Home highly integrated solution dramatically streamlines product creation, enabling up to 50 percent faster time to market. And for consumers, the solution paves the way for secure, easy-to-use end-products that are simple to deploy, control and enjoy. NXP Smart Home remove the complexity of the first setup of devices that are as diverse as the standards in which they operate, thanks to the use of the Easy One Touch NFC Commissioning. NXP Smart Home provides a complete solution that respond to the people demand to have the Home

  • Safe and Secure
  • Convenient and Comfortable
  • Energy Efficient and Eco friendly

 

NXP Smart Home simplify the Smart Home with a comprehensive solution combining:

  • End-to-end security to protect consumer privacy from the node to the gateway to the cloud.
  • NFC commissioning which provides secure “tap and connect” communications between smart devices to the home network
  • Best-in-class algorithms for voice activation and context sensing features for IoT products. These algorithms work with most third-party speech recognition software partners and feature low-power microprocessors which enable devices to stay active when in sensing mode to extend battery life.
  • Arm-based i.MX applications processors for Gateways, featuring complete software and hardware and supported tools
  • An agnostic to approach wireless technology, enabling optimal connectivity interoperability across standards such as Thread, ZigBee 3.0, Bluetooth Low Energy (BLE) and BLE Mesh.

The NXP Smart Home solution integrates a network of sensors done in collaboration with our multiple partners and customers. The network of sensor in the house measures and monitors the environment. And then, by using the application software developed with our partners EEDOMUS, the NXP Smart home makes a decision whether or not to open windows, turn on or off the heating, airco, lights or entertainment system, to activate the security system, etc.

 

With our Application software, for example, is very simple to:

 

  • Define scenes , like Security On/Off , heating On/OFF, Light On/FF
  • Control the scenes trough the Voice control
  • Personalize the home scenes with MIFARE DESFire
  • Be notified in case a danger is detected
  • Be notified in case a door/window is opens

 

NXP Recommends

 

 

Other Links

http://www.nxp.com/products/interface-and-connectivity/wireless-connectivity/2.4-ghz-wireless-solutions/support-resources-for-jn516x-mcus:SUPPORT-RESOURCES-JN516X-MCUS?fsrch=1&sr=1&pageNum=1

Support Resources for JN516x MCUs|NXP

Bluetooth Smart|Bluetooth Low Energy|BLE|NXP

NFC Controller Solutions|NXP

 

Connected tag
NXP’s well-known brand for a wide range of contactless IC
Low Power 32-bit Microcontroller based on ARM® Cortex®-M Cores

 

Attachments

    Outcomes