SurepassID FIDO solution for Cloud and IoT

Document created by Regina Andersson Employee on Dec 18, 2015Last modified by Diana Torres on Apr 18, 2017
Version 7Show Document
  • View in full screen mode

FIDO enabled USB/NFC and BLE reference design allow secure access to cloud and IoT services



The FIDO Alliance is working hard to change the way to authenticate to cloud services. And, as we demonstrate in this setup, its flexible design is also changing the way how we authenticate to IoT devices.

FIDO supported web services

The list of FIDO U2F supported web services is growingfido1.png

So far the following companies support
FIDO U2F keys:

  • Google
  • Dropbox
  • Github


FIDO U2F Authentication Keys

  • The USB/NFC reference design provides USB for Laptop and PC  access while the NFC interface enables mobile devices like cell phones and tablets.fido2.png
  • The smart card form factor provides NFC and ISO7816 and can be used with traditional smart card readers as well as NFC enabled devices.
  • The BLE reference design in combination with the A7x secure element enables U2F Authentication via the BLE interface.


FIDO U2F Server


Recommended Products

  • Secure Element (A700x, A7101)Fido3.png
  • Standard Microcontroller (LPC11Ux)
  • Ultra Low Power BLE System-on-Chip Solution (QN9020)
  • Dual-Core Communications Processor (LS1021A)
  • FIDO U2F Server (SurePassID