Multi-standard wireless charging

Document created by Regina Andersson Employee on Dec 17, 2015Last modified by edk on Jun 13, 2017
Version 5Show Document
  • View in full screen mode

NXP’s wireless charging receiver solutions support Qi and A4WP at at 6 Watt, 10 Watt and 15 Watt power levels. These multi-standard wireless charging solutions suitable for Wearables, Mobile Phones, Tablets and accessories. NXP is the first to production on a 10W integrated A4WP device. All are pin to pin compatible and are have scalable output power. They are the highest efficiency wireless charging receivers in class with the smallest footprint form factor for its power levels.

 

Features enabled by NXP

A4WP
and Qi compliant active rectifier

Programmable
output from 4.2V
tp 15V and 300mA to 1.5A

Two chip A4WP receiver solution (NXP NX1WP10 + QN9022 )

Smallest receiver footprint

1.8V and 3.3V output for Bluetooth or applications processor power for dead battery case

 

Recommended Products

Receivers (A4WP and Multi-mode):

NX1A4WP; NX1WP10, NX1MP15

Transmitters (Qi):

NXQ1TXA5, NXQ1TXH5

Connectivity (BLE)

QN9020E

 

Resources

Website http://www.nxp.com/products/power-management/wireless-power-receivers:MC_1434098452187

Website http://www.nxp.com/products/power-management/wireless-power-receivers/a4wp-compliant-high-frequency-wireless-charging-receiver-front-end:NX1A4WP

Website http://www.nxp.com/products/power-management/wireless-power-receivers/a4wp-compliant-high-frequency-wireless-charging-receiver-front-end:NX2A4WP

Website http://www.nxp.com/products/power-management/wireless-power-receivers/a4wp-compliant-high-frequency-wireless-charging-receiver-front-end:NX1WP10

Website http://airfuel.org/

Website http://rezence.com/

Attachments

    Outcomes