Drones

Document created by Regina Andersson Employee on Dec 23, 2015Last modified by Juan Rodarte on Dec 3, 2019
Version 18Show Document
  • View in full screen mode

KINETIS-DRONE-DEVICE.png

The quadcopter drone is a very popular design for an unmanned aerial vehicle (UAV). It consists of a flight controller and four electronic speed controllers (ESCs), one for each motor. The flight controller is equipped with a radio to receive flight commands provided by the pilot and the inertial measurement unit (IMU). The IMU provides information (such as velocity and orientation) that are necessary for autonomous stabilization of the vehicle, using the internal accelerometer, gyroscope, and sometimes the magnetometer and GPS receiver.

 

 

 

Resources

Quadcopter Drone Reference Design

 

 

Drone Examples - powered by NXP31OjdboTCkL__SL240_.jpg

3DR Drone

Spiri Programmable Flying Robot 

DJI Phantom 3 Advanced

Attachments

    Outcomes