Cohda Wireless V2x Vehicle Telematics

Document created by Lauren Percy Employee on Dec 4, 2015Last modified by edk on Jun 13, 2017
Version 6Show Document
  • View in full screen mode

MK5-OBU

On Board Units from Cohda Wireless, like the MK5-OBU, are mature products, ready to be used in large scale field trials, aftermarket deployments, or serve as a reference design for automotive production. It is a small, low cost module, and incorporates dual IEEE 802.11 radios, a powerful processor running V2X software stacks and application

s, a GNSS positioning system providing lane-level accuracy, and V2X security with hardware acceleration and tamper-proof key storage.

The MK5 is based upon the automotive-grade RoadLink™ chipset developed by NXP/Cohda, and has unmatched radio performance in harsh outdoor, mobile environments, particularly in critical safety use-case scenarios

 

Cohda Wireless V2x system solution V2x for Cooperative Intelligent Transport Systems (C-ITS) Based on

NXP Transceiver TEF5x00, Baseband SAF5x00, Security SXF1700 and Micro-Processor i.MX

Attachments

    Outcomes