Smart mobility - public transport and bike sharing

Document created by Lauren Percy Employee on Dec 2, 2015Last modified by edk on Apr 18, 2017
Version 10Show Document
  • View in full screen mode

Get more and more out of your CES badge through public transport and bike-sharing. Simply tap a nextbike validator to unlock your free ride.



  • MIFARE DESFire features
  • Selectable cryptographic methods include 2KTDES, 3KTDES and AES128
  • Fully compliant with ISO/IEC 14443A (part 1-4), and uses optional ISO/IEC 7816-4 commands
  • Future-proof evolution path and roadmap – standard interface ensures that today's infrastructure can easily be upgraded for future card ICs
  • Consistent product portfolio and multiple sourcing at all levels of the value chain


Recommended Products

MIFARE DESFire : The MIFARE DESFire platform is based on open global standards for both air interface and cryptographic methods. It is compliant to all four levels of ISO/IEC 14443A and uses optional ISO/IEC 7816-4 commands. MIFARE DESFire products are also fully NFC (Near Field Communication) tag type 4 compliant.



(product page)

Smart mobility:
(solutions page)