Secure Automotive Virtualization

Document created by Lauren Percy Employee on Nov 16, 2015Last modified by Diana Torres on Apr 18, 2017
Version 7Show Document
  • View in full screen mode

329195.PNG

This is an i.MX6 quad rev 1 driven, Cluster plus Head Unit (IVI) demo running INTEGRITY MULTIVISOR with native OpenVG Cluster and Yocto Linux hosting the Crank StoryBoard Demo OpenGL Infotainment system. It is Automotive OEM Agnostic and does not represent any brand.
This demonstrates the i.MX6 capability to run a safe and secure virtualized environment that is running a 3D enabled application on a non secure, Multicore Guest OS beside a native Safety-relevant 2D enabled application.  Both of these applications make use of hardware acceleration.

 

Value Propositions

 

Low cost High Power Single Board solution to consolidate Cluster and Head Unit functionality 

Versatile Multicore INTEGRITY RTOS-based Hypervisor Makes best use of i.MX6 Graphics Hardware acceleration  Safe/non-safe application consolidation

 

NXP Recommended:  i.MX6 Quad applications processor

Attachments

    Outcomes