Secure Access and Payment Wearable - Disney MagicBand

Document created by Lauren Percy Employee on Nov 10, 2015Last modified by Diana Torres on Apr 18, 2017
Version 10Show Document
  • View in full screen mode

The Disney MagicBand is a secure access and payment wearable provided to all Disney World guests who stay at one of the Disney owned resorts during their visit.  The band includes:

329157.PNG

MIFARE DESFire contactless interface for hotel room access and in-park payment and personalized services.

 

Active 2.4GHz wireless interface for medium range location based services such as exhibit interaction and automatic photograph triggering.

 

Value Propositions


MIFARE is NXP’s well-known brand for a wide range of contactless IC products with a typical read/write distance of 10 cm (4 inch)

Worldwide largest installed base with more than 50 million MIFARE reader core components sold, and more than 5 billion contactless and dual interface ICs sold 

Selectable cryptographic methods include 2KTDES, 3KTDES and AES128

     o Provides secure identification to Disney guests to access personalized services.

     o The only form of identification needed to enter Disney World and access all of the services and experiences offered.

     o No need to bring a wallet as the MagicBand uniquely and securely identifies each guest and also acts as a mobile payment solution.

     o Enables Disney to provide a personalized experience for guests from simple payment, to exhibit / guest interaction, to VIP service

Fully compliant with ISO/IEC 14443A (part 1-4), and uses optional ISO/IEC 7816-4 commands

QN902x Cortex-M0 very low power consumption with Integrated DC-DC and LDO featuring 2 μA deep sleep mode in a 5x5 QFN32 package

     o Enables Disney to design long lasting device in a very small form factor (small battery)

     o Offers Disney improved visitor congestion management and tracking.  This results in real time operational improvements and improved metrics for long term planning.

RECOMMENDED PRODUCTS

ProductDescription
QN902xBluetooth Low Energy (BLE) transceiver
MIFARE DESFireContactless identification

Attachments

    Outcomes