|
CL-SOM-iMX7 is a tiny System-on-Module (SoM) / Computer-on-Module (CoM) board designed to serve as a building block in embedded applications.
CL-SOM-iMX7 is built around the Freescale i.MX7 System-on-Chip featuring an advanced ARM Cortex-A7 CPU coupled with a dedicated real-time ARM Cortex-M4 MCU. The SoC is supplemented with up-to 2GB DDR3 and 32GB of on-board SLC NAND or eMMC storage.
Featuring a wide range of embedded interfaces, CL-SOM-iMX7 is a versatile platform for industrial automation and control systems. Dual Gbit Ethernet, 2x2 MIMO dual-band 802.11a/b/g/n WiFi and Bluetooth 4.1 make CL-SOM-iMX7 an excellent solution for networking, communications and IoT applications.
Low price makes CL-SOM-iMX7 an ideal selection for cost-sensitive systems, while its miniature size and low power consumption enable integration into portable and space-constrained designs.
CL-SOM-iMX7 is provided with a full Board Support Package and ready-to-run images for the Linux operating system. The CL-SOM-iMX7 BSP includes Linux kernel 3.14, Yocto Project file-system and U-Boot boot-loader. In addition, CompuLab will support CL-SOM-iMX7 with mainline Linux and upstream Yocto Project.