Xiaomi Smart Home Kit Product 

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by Diana Torres on Apr 5, 2017
Version 6Show Document
  • View in full screen mode

328962.PNGSet up your home security with the touch of an app. Using the NXP enabled Xiaomi Smart Home Security Suite, create a discreet and multifunctional smart home system that operates as an LED lamp, security siren, and surveillance control solution.

All devices in the kit are very simple to install. Small and discreet, they all communicate with the multifunction gateway using the JN5169 ZigBee ultra-low power wireless microcontroller on the 2.4GHz frequency. With the Xiaomi Mi app you can use a tablet or smartphone to communicate and control the gateway system and receive security notifications.

 

 

FEATURES

  • Deep-sleep current: 50nA (wake-up from I/O)
  • Compensation for temperature drift of XTAL frequency
  • RX current 13 mA,
  • Receiver sensitivity: -96 dBm
  • Configurable Transmit power : 10dBm, 23,3mA ; 8.5dBm, 19.6mA; 3dBm, 14mA
  • 512kB Flash
  • 32 kB RAM
  • 4 kB EEPROM memory for internal OTA upgrade capability
  • 32-bit RISC processor for high coding efficiency

 

RECOMMENDED PRODUCTS

 

ProductDescription
JNXP N5169Ultra-low power, high performance wireless microcontroller suitable for ZigBee and IEEE802.15.4 applications

Attachments

    Outcomes