Withings Wireless Blood Pressure Monitor

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by Martha Diana Torres Ramirez on Apr 18, 2017
Version 7Show Document
  • View in full screen mode
Withings Wireless Blood Pressure Monitor

bpm.png

Easy and precise blood pressure and pulse readings with your mobile device. Integrates with weigh scale and other devices for app to provide overall health statistics, trends and sharing with your doctor.

Bluetooth®

Wireless Blood Pressure Monitor is an easy and precise self-measurement of your blood pressure with your smartphone. Simply slip on the cuff, turn on the Wireless Blood Pressure Monitor and the Health Mate app will automatically launch. Following a brief set of instructions, you are ready to take your blood pressure. The app gives you instant color-coded feedback based on the ESH (European Society of Hypertension) and the AHA (American Heart Association) recommendations for hypertension.

Your history, on hand: Because tracking over time helps you better understand heart health, the Health Mate app stores all your BP readings, syncs with the Withings Health Cloud and creates an easy-to-understand chart.

Medically approved: The Wireless Blood Pressure Monitor's results have scientific value: It has received clearance from the Food and Drug Administration (FDA) in the USA and is compliant with European medical device regulations. Approvals granted for medical applications in Canada, Australia and New Zealand.

Keep your doctor in the loop: Use the Wireless Blood Pressure Monitor for prevention or efficiency checking of your treatment. Either way, a few taps on your smartphone is all it takes to share measurements with your doctor.

 

RECOMMENDED PRODUCTS

Kinetis MCUs, Pressure Sensors

K20 is a 32bit Cortex-M4 based MCU up to 100MHz with 256K Flash and 64K RAM delivers enough performance to run a Bluetooth SW stack for synchronization to smartphone or computer and keep the display content.

It includes a USB for battery charging.

K20 various low power modes (as low as 90uA with interfaces on) enables extended autonomy of the device.

Various interfaces to connect to sensors.

 

RESOURCES

Withings Wireless Blood pressure Monitor

Attachments

    Outcomes