ZentriOS LPC Secure Cloud Connectivity kit

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by edk on Jul 17, 2019
Version 12Show Document
  • View in full screen mode

NXP Content

this demo showcases NXP’s MCUs, A70CM and NTAG I2C products, combined in an IoT development platform for industrial and home automation applications. Complementary Zentri software enables Wifi connectivity, cloud-based device management and data analysis.

NXP Recommends

LPC43S37/S57/S67, A70CM and NT3H1201

Short Demo description

The Kit is configured to demonstrate Wifi access point and web server functionality, serving motion sensor data in a graphical form (a 3D image of the board orientation derived from gyro/accelerometer on the Kit). The Kit can be moved/rotated so customers can easily interact with it. The demonstration also shows how NTAG can enable easy commissioning and diagnostics on a device that does not have a rich user interface, providing wifi network setup information via any NFC-enabled smartphone. Although not explicitly demonstrated, the A70CM can be used to store private keys or to performance certification/authentication as the Kit communicates with a Cloud-based device management system.

Value Propositions

The LPC43S67-A70CM Cloud Connectivity Kit helps designers of embedded IoT products quickly build cloud-connected products without the need for deep expertise in security, Wi-Fi stacks, device commissioning, and cloud service APIs. It provides a complete hardware and software platform for evaluating and prototyping cloud-connected applications with IEEE 802.11b/g/n wireless connectivity based on the LPC43S6x microcontroller family and A70CM secure element. Further, the NTAG capability enables easy, secure commissioning and diagnosis by field personnel.

 

FEATURES

Complete hardware and software solution for prototyping cloud-connected applications
IEEE 802.11b/g/n connectivity
Easy and secure field diagnosis with NTAG
Zentri secure connected product platform

 

RECOMMENDED PRODUCTS

LPC5410x MCUs
NTAG I2C

A70001CM secure element

 

RESOURCES

Attachments

    Outcomes