QorIQ LS1043 Processor with Best-In-Class Power/Performance Efficiency

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by edk on Apr 18, 2017
Version 5Show Document
  • View in full screen mode

Demonstration of the Performance and Power for the LS1043A device. Various benchmarks and applications will be run on the LS1043ARDB board. The power and performance will be recorded and/or output to the GUI interface or Power profile waveforms. The benchmarks will include core Workloads, CoreMark, Dhrystone and LMBench . Device configuration will be changed to visualize the Performance Power trade-offs.

 

Features

 

  • Delivers up to 40K Coremarks(TM) of performance
  • Based on dual and quad  ARM(R)  Cortex(R) -A53 cores                
  • Breakthrough Performance and Power Balance
  • Showcases Highest Performance per Watt per Dollar
  • Industry’s most efficient 64-bit processor under 5 W typical power

 

NXP Content: QorIQ LS1043A, VR500

NXP Recommends: QorIQ LS1043A, VR500   

Attachments

    Outcomes