QorIQ LS1021A Secure WiFi Access Point

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by edk on Apr 18, 2017
Version 5Show Document
  • View in full screen mode

LS1021A-TWR demo is  based on OpenWRT. The demo showcases several features of LS1021A as an all-in-one

demo.  The Access point demo is enabled by mini-PCIe slot / WiFi card. The 2D bar code scanning demo enables the camera via USB 3.0 port on the LS1021A-TWR. The camera can scan any 2D barcode and automatically filter all noises in the background and locate  the barcode for recognition  and display the result on the LCD monitor.




  • QorIQ LS1021A WiFi Access Point supporting  2D bar code scanning          
  • Identify and read 2D bar codes in a noisy environment                                                 
  • Support for 802.11AC wireless                                                                                                       
  • Integrated Display Interface Unit (DIU) supports SXGA resolution for HMI and touch                                  
  • Multiple high-speed  PCIe and USB ports for flexible connectivity             



NXP Content: QorIQ LS1021A

NXP Recommends: QorIQ LS1021A, PMIC VR500