Metropolitan Area Network

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by Diana Torres on Apr 18, 2017
Version 7Show Document
  • View in full screen mode

TWR-METRO-KIT P1025 consisting of QorIQ P1025 processor, Kinetis K MCU, MC12311 sub-GHz smart radio transceiver. 

328868.PNG

 

Value Propositions

 

• High scalability

• Standards compliance: All facets of the communication platform are compliant to the latest IEEE and IETF standards that target low-power, short wireless range smart objects

• IEEE 802.15.4g/e-based wireless communications and media access control

• 6loWPAN/IPV6 connectivity

• High reliability of data delivery is ensured through path diversity based on the IETF ROLL defined RPL routing protocol

• Support for REST/COAP-based web services

• Allowing the user to map application parameters into COAP modeled resources that are encoded utilizing EXI/XML

• Class-leading link layer security and authenticity

• Support for both line- and battery-operated devices

Attachments

    Outcomes