Kinetis KV5x UAV Drone Speed Controller

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by Martha Diana Torres Ramirez on Apr 5, 2017
Version 8Show Document
  • View in full screen mode

Demo

This is a modified DJI Phantom 1 Quadcopter with a custom ESC module demonstrating a a single Kinetis KV5x MCU controlling all 4 ESC motor control algorithms.

Includes four MC34GD3000 3-ph Motor Driver (FET Driver) ICs which can scale up to 2.5A peak gate drive current capability.

 

 

 

 

Features

  • KV5x 240MHz ARM Cortex-M7 MCU with high speed ADCs & timers controlling all 4 BLDC motors
  • GD3000 BDLC motor pre-driver featuring fast switching to drive low Q MOSFETs
  • Single MCU solution unique in the market – reduced component count and BOM cost with superior performance

 


Featured Freescale Products

 

App Note

http://cache.freescale.com/files/32bit/doc/app_note/AN5169.pdf?pspll=1

 

 

 

UAV Speed Controller

Quadcopter Demonstrating UAV Speed Control Using Kinetis KV5x MCUs and GD3000 Motor Pre-Drivers

Quadcopter KV5x

Attachments

    Outcomes