Embest MARS Board

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by Diana Torres on Apr 18, 2017
Version 8Show Document
  • View in full screen mode

Description:

MarS Board is a low-cost highly-integrated controller board based on NXP i.MX 6Dual ARM Cortex-A9 application processor which encompasses a dual-core platform running up to 1 GHz with 1 MB of L2 cache and 64-bit DDR3 or 2-ch., 32-bit LPDDR2 support. Integrated FlexCAN, MLB busses, PCI Express® and SATA-2 provide excellent connectivity, while integration of LVDS, MIPI display port, MIPI camera port and HDMI v1.4, the i.MX 6Dual provides a scalable solution for consumer, automotive and industrial applications.

328814.PNG

Value Propositions

* High scalability and compatibility

* Multi-OS system : a ready-to-run platform with ported Linux or Android.

* The MarS Board has 4GByte eMMC, 4*256MByte DDR3 SDRAM and 2MByte SPI Flash on board and features 4 USB Host and 1 USB OTG, 10M/100M/1Gbps Ethernet, TF card socket and three display ports on board (HDMI, RGB, LVDS).

* More other peripheral signals have been brought out from a pair of 2.54mm space 2*20-pin board-to-board female connectors such as UARTs, CAN, SPI, I2C, PWM, etc.

 

NXP Content:

i.MX6Dual

Attachments

    Outcomes