Danfoss Thermostat

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by Diana Torres on Jul 17, 2019
Version 10Show Document
  • View in full screen mode

danfoss.pngEnabling automated control and management of heating system with in home. Connectivity based on Sub-1 GHz protocol (c-wave), improving energy efficiency.

 

Danfoss Digital Thermostat is a wireless thermostat that uses Radio Frequency C-Wave at 833MHz to control the temperature of a desired room or house. The kit comes in two parts - the controller and the receiver.

 

Value Propositions

 

An example of battery operated edge node in IoT for smart sensing & control over <1GHz ISM band

Low Power Kinetis ARM Cortex KW01 with bullet proof radio front end for robust performance within buildings

Scalable, future proof solution offering headroom in Flash & RAM for an application to be updated through full product lifecycle…

FEATURES

RF Specifications

  • Sub-1 GHz

 


RECOMMENDED PRODUCTS

ProductDescription
Kinetis KW01Microcontroller

RESOURCES

Attachments

    Outcomes