Battery Cell Controller for 5V up to 48V and beyond

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by Diana Torres on Apr 18, 2017
Version 7Show Document
  • View in full screen mode

This demo shows the measurement capabilities of the MC33771 14-cell battery cell controller. 

The MC33771 EVB monitors the voltage and current of a battery stack composed of 14 cells connected in series, as well as measuring the temperature of the Battery Cell Controller IC and the PCB. 

MC33771, Kinetis KL25Z, MC33664 differential transceiver, battery pack and Windows tablet

 

328779.PNG

 

Value Propositions


Cell voltage measurement accuracy can be as low as +/-2mV : look at bottom right chart, where the auto-scaled window is always smaller than 4mV Configurable between 7 to 14 cells 

Simultaneous current and voltage measurement

SPI or Isolated 2.0 Mbps differential communication, can be daisy-chained up to 15 devices (up to 900V)

Integrated 300 mA passive cell balancing with diagnostics

ISO26262 Single chip ASIL-C capable: full detection of internal and external faults

Hot plug capable

Attachments

    Outcomes