Arcturus VOIP PBX

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by Diana Torres on Jul 17, 2019
Version 9Show Document
  • View in full screen mode

arcturus_ucp1020_case.jpgThe Arcturus uCP1020 is a ruggedized, high-performance board and module for industrial IoT gateways and edge-node communication services. The uCP1020 offers the power to aggregate device communication from a remote site, using VPN-level secure connectivity. It features a dual-core, QorIQ P1020 processor running at 800MHz with integrated gigabit Ethernet interfaces. Two PCIe lanes provide high-performance peripheral support for Wi-Fi, 3G/4G wireless connectivity or mass storage. Arcturus provides open source board support packages and solutions stacks including the Asterisk® communications platform with the industry leading FreePBX® configuration interface. IoT/M2M communications include Mbarx-M2M support with various options for protocols such as MQTT, AMQP, CoAP, and LWM2M. The hardware platform uses industrial rated parts and requires passive cooling, no spinning disc and no fan.

FEATURES

 

  • High-performance QorIQ P1020 communications processor
  • Mulitple gigabit Ethernet interfaces for gateway and network isolation
  • Multiple PCIe interfaces to support wireless networks or data storage
  • Asterisk PBX communications platform
  • FreePBX user configuration (using LLMP stack)
  • Wide-band audio conference bridge support
  • SIP end-points with call routing and distribution
  • Optional Wi-Fi and 3G/4G data connectivity
  • Rugged design with passive cooling, no moving parts
  • Industrial rated parts -40 to +85C

 

RECOMMENDED PRODUCTS

ProductDescription
QorIQ P1020QorIQ P1020/11 Single- and Dual-Core Communications Processors
QorIQ P2020QorIQ P2020/10 Single- and Dual-Core Communications Processors

RESOURCES

TitleType
uCP1020 Landing pageWeb Page

Attachments

    Outcomes