AirTame HDMI Dongle

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by Martha Diana Torres Ramirez on Apr 18, 2017
Version 11Show Document
  • View in full screen mode

airtamehd.pngThe simplest way to connect and stream content wirelessly between all your devices regardless of the platform. This solutions supports Apple iOS, Android & Microsoft.

FEATURES

 

  • Streaming Frame Rate up to:

          1080p @ 30fps

          720p @ 60fps

  • Dongle output resolution:  Up to 1920 x 1080 60hz
  • Computer screen resolution:  Up to 4k (Downscales to 1080p)
  • Audio:  Stereo 192Kb bit rate 48kHz
  • WiFi Authentication protocol
  • WPA/WPA2 Personal and WPA/WPA2 Enterprise (PEAP MSCHAP v.2)
  • 802.11 /a/b/g/n (TX 72Mbps RX 150Mbps)
  • Range:  Max 10m without any blocking obstacles for 1080p video

 


RECOMMENDED PRODUCTS

ProductDescription
i.MX6xi.MX 6 Series Applications Processors: Multicore, ARM® Cortex®-A9 Core
PF3000Power Management IC

RESOURCES

Attachments

    Outcomes