A&D Weight Scales

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by Diana Torres on Apr 18, 2017
Version 8Show Document
  • View in full screen mode

ad_scale.jpgThe UC-352BLE is modern, compact design health scale with durable top glass plate.  It's step-on-start feature making it simple to use with no buttons to press. It has 200kg(450lb) capacity, 0-100kg in 100g resolution and 100-200kg in 200g resolution. Extended functionality of wireless communication is provided by Bluetooth Smart technology.

FEATURES

Hardware Specifications

  • Bluetooth
  • 0 to 100kg: 100g resolution / 100 to 150kg : 200g resolution
  • 0 to 220.0lb : 0.2lb resolution / 220 to 330lb : 0.5lb resolution

 

Software Enablement

  • Applications for Android and iOS

 


RECOMMENDED PRODUCTS

ProductDescription
KinetisMicrocontroller

RESOURCES

Attachments

    Outcomes