32V eXtreme Switch motion control demo

Document created by Lauren Percy Employee on Oct 26, 2015Last modified by Adrian Puga Candelario on Jul 30, 2019
Version 9Show Document
  • View in full screen mode

FRDM evaluation platform for a complete system enablement with Processor Expert

328754.PNG

 

This demo shows Processor eXpert ease of use. This is the association of 3-axis accelerometer MMA8451Q, Kinetis KL25z MCU and eXtreme Switch MC17XSF500. This extreme switch owes its processor expert component that makes easy coding and fast enablement. This system demo enable a motion control of the 4 bulbs by making movements or rotation on the board.

 

Value Propositions

Smart power high side switches for high current (up to 11A per channel / 5 channels). Op. voltage = 7-18V, version ‘C’ will be operational up to 30V.

Easy to code solution with processor eXpert. No need to read datasheet, all the feature are configurable on the interface.

Light intensity managed by PWM duty cycle embedded in the switch, taking accelerometer X&Y data as input.

RECOMMENDED PRODUCTS

ProductDescription
MC17XSF500Penta high-side switch
Kinetis KL25ZMicrocontroller
MMA8451QAccelerometer

Attachments

    Outcomes