Bus Shelter

Document created by Lauren Percy Employee on Oct 20, 2015Last modified by edk on Jun 13, 2017
Version 10Show Document
  • View in full screen mode

bus_stop.jpgThis rugged, zero power e-ink display and ‘sleepy’ wireless connected signage works with energy harvesting and low power communications and/or metro area networks.

E Ink is the creator of electrophoretic, or, electronic ink — the optical component of a film used in Electronic Paper Displays (EPD). Although futuristic-sounding, electronic ink is actually a straightforward fusion of chemistry, physics and electronics. It's so much like paper, it utilizes the same pigments used in the printing industry today.

The E Ink plastic film can be applied onto virtually any surface, including glass, plastic, fabric and even paper. Ultimately electronic ink will permit most any surface to become a display, bringing information out of the confines of traditional devices and into the world around us.

FEATURES

Display

  • 2560x1440 resolution 94DPI
  • 27.75" x 15.75" (32" diagonal)
  • Limited color (16 gray levels, 4096 colors)
  • Daylight readable

Environment

  • Very thin
  • Very low power
  • No fan noise
  • Modules can be seamlessly tied together for much larger displays

 


RECOMMENDED PRODUCTS

ProductDescription
i.MX 6 Series Applications ProcessorsThe i.MX 6 series unleashes the industry's first truly scalable multicore platform that includes single-, dual- and quad-core families based on the ARM Cortex-A9 architecture.
Kinetis W SeriesThe Kinetis W series integrates class-leading sub-1 GHz and 2.4 GHz RF transceivers with ARM® Cortex® cores, providing robust feature sets for reliable, secure and low-power embedded wireless solutions.
1 person found this helpful

Attachments

    Outcomes