VOIP AND IOT DEVELOPMENT PLATFORM BY ARCTURUS NETWORKS

Document created by Lauren Percy Employee on Oct 18, 2015Last modified by Martha Diana Torres Ramirez on Apr 18, 2017
Version 11Show Document
  • View in full screen mode

arcturus.jpgThe Arcturus uCMK60-VoIP is the first microcontroller based system designed specifically for IoT voice communication applications. It is built using a Kinetis K60 microcontroller and supports a combination of high-quality voice communication, IoT connectivity and wired or Wi-Fi network access. It is suitable for a wide-range of building entry/access and safety/security applications. The solution includes specialized psychoacoustic and audio intelligibility enhancements to improve voice quality in speakerphone or intercom applications. Optional features support beam forming, far-field microphone pick-up and audio event classification/reporting.

FEATURES

 

  • Push-to-call VoIP operation
  • SIP signalling and RTP media
  • Multicast audio distribution and PA paging mode
  • Full duplex, high quality audio using wide-band G.722
  • Voice progress announcements
  • Acoustic Echo Cancellation (AEC) and noise reduction
  • Wired 10/100BaseT Ethernet access
  • Wireless 802.11bgn Wi-Fi network access
  • TCP/IP socket interface for IoT cloud control integration
  • UART interface for peripheral on-boarding and slave mode operation
  • Rugged design with isolation, TVS protection and -40 to +85C rated parts
  • Powered by 802.3af powered device or 12VDC
  • Autonomous and controlled operating modes
  • Easy to use configuration tool
  • Eco-system of M2M tools and examples

 


RECOMMENDED PRODUCTS

ProductDescription
Kinetis K60100 MHz, Ethernet, USB, Analog Integration Microcontrollers (MCUs)
Kinetis K64120 MHz, Ethernet, USB, 256KB SRAM Microcontrollers (MCUs)
Kinetis K24120 MHz, Low Power, High Performance, USB, with 256KB SRAM Microcontrollers (MCUs)

RESOURCES

1 person found this helpful

Attachments

    Outcomes