VIKING ELECTRONICS - E-30-IP VOIP ENTRY PHONE

Document created by Lauren Percy Employee on Oct 18, 2015Last modified by Martha Diana Torres Ramirez on Apr 18, 2017
Version 7Show Document
  • View in full screen mode

viking.jpgThe Viking E-10/20/30-IP VoIP Entry Phones are designed to provide quick and reliable handsfree communication with SIP VoIP phone systems using PoE. The E-10/20/30-IP Entry Phones can be programmed from any touch-tone phone or PC on the same LAN and can dial up to 5 programmable numbers. Visual indicators and progress tones provide user feedback of call status. The systems are ruggedized, made of marine grade stainless steel and can be integrated into harsh environments such as outdoor parking lots, public access areas or entrance gates.

FEATURES

 

  • SIP / VoIP compatible
  • Handsfree operation
  • G.711a, G.711u, G.722 audio codecs
  • Automatic Noise Canceling (ANC) feature for proper operation in noisy environments
  • Programmable to dial up to 5 back up numbers on busy or ring no answer
  • Automatically cycles through backup phone numbers on busy or no-answer
  • Volume adjustments for microphone and speaker
  • Remotely programmable
  • Network downloadable firmware
  • Self diagnostic reports via email (testing com, mic, speaker & switch)
  • Configuration via touch-tone phone or PC application
  • PoE powered (class 1, <4 watts)
  • 2 Amp relay contacts for door/gate or SL-2 strobe light control
  • Blue “Call Connected” LED indicator
  • Marine grade 316 stainless steel prevents corrosion on the stainless steel models
  • Optional Enhanced Weather Protection (EWP), EWP products are designed to meet IP66 Ingress Protection Rating, see DOD# 859
  • Extended temperature range (-30°F to 130°F)

 


RECOMMENDED PRODUCTS

ProductDescription
Kinetis K60100 MHz, Ethernet, USB, Analog Integration Microcontrollers (MCUs)
Kinetis K64120 MHz, Ethernet, USB, 256KB SRAM Microcontrollers (MCUs)

RESOURCES

Attachments

    Outcomes