SMART SENSOR - CAB TEMPERATURE

Document created by Lauren Percy Employee on Oct 18, 2015Last modified by Adrian Puga Candelario on Jul 31, 2019
Version 9Show Document
  • View in full screen mode

elertus2.jpgThe Elertus Smart Sensor may be small, but the wireless, battery-powered sensor comes packed with easy-to-use technology. The Elertus Smart Sensor monitors water leaks, door opens and closes, movement, temperature, humidity and light.

Connection to a home or business WiFi network is simple. Because it is so small and wireless, it can fit almost anywhere to monitor almost anything. Plus, with normal usage, it can run over a year on just two AA batteries.

Elertus provides several options to stay connected to important structures or belongings, including smartphone app, text message, email, and web browser. The Elertus App is available free on iPhone®, iPad®, iPod® touch, and Android™.

FEATURES

Sensing

  • Multiple integrated sensors for monitoring water leaks, doors, temperature, humidity, movement and light

Connectivity

  • Connect to the internet via 802.11 ac and control with an easy to use smartphone app

Power Consumption

  • This product can run for over a year running on only two AA batteries

elertus.jpg


RECOMMENDED PRODUCTS

ProductDescription
Kinetis W SeriesThe Kinetis W series integrates class-leading sub-1 GHz and 2.4 GHz RF transceivers with ARM® Cortex® cores, providing robust feature sets for reliable, secure and low-power embedded wireless solutions.
KL1xThe Kinetis KL1x family of ARM® Cortex®-M0+ MCUs combine ultra-low-power performance with a rich suite of analog, communication, timing and control peripherals options beyond what is offered in the Kinetis KL0x MCU family.

Attachments

    Outcomes