Allure Eversense Thermostat and Infotainment

Document created by Lauren Percy Employee on Oct 18, 2015Last modified by Martha Diana Torres Ramirez on Apr 18, 2017
Version 10Show Document
  • View in full screen mode

Allure.jpgAllure Energy’s Eversense™ allows users to manage the home's temperature and energy usage while also enabling streaming of music, display of digital photos and viewing local weather radar. The EverSense 2.0 platform utilizes proximity control to sense when the homeowner is near the residence, then automatically adjusts the home’s environment to the owner’s preferences. Because this is a networked device it is easily integrated with other home standards such as Thread wireless mesh. Made possible by Freescale technology, this unique platform makes it easy for energy-conscious consumers to sit back and save.

FEATURES

Sensing

  • Onboard Temperature and Humidity Sensors
  • Ambient light sensor for auto dimming display

EverSense OS

  • Connect to the internet via WiFi and create your ideal environment
  • Comfort App to control temperature
  • Energy Tips provide other ways to save energy
  • Weather app with local weather and animated radar
  • Steaming Music App
  • Picture Frame App

 


RECOMMENDED PRODUCTS

ProductDescription
i.MX53 Applications ProcessorsThe i.MX53 family of processors represents Freescale's next generation of multimedia and power-efficient implementation of the ARM® Cortex™-A8 core with core processing speeds up to 1.2 GHz.

RESOURCES

TitleType
EverSenseWeb Page

Attachments

    Outcomes