HDMI DONGLE

Document created by Lauren Percy Employee on Oct 18, 2015Last modified by edk on Jun 13, 2017
Version 9Show Document
  • View in full screen mode

chromecast.jpgChromecast is a thumb-sized media-streaming device that plugs into a television’s HDMI port. Users can mirror favorite entertainment and apps from small screen to big screen using an Android phone, tablet, iPhone®, iPad®, Mac or Windows laptop, or Chromebook. Chromecast is compatible with a growing number of apps including Netflix, HBO GO, YouTube, WatchESPN and Pandora. Additional apps are available at chromecast.com/apps.

Additionally, an Android phone or iPhone can serve as a personalized remote control. A variety of phone-based apps can be used to search and browse, play, pause, rewind, control the volume and even make playlists. Also, while casting content, the user’s mobile device is free to perform other tasks.

 

Highlights

  • 1080p HDMI output
  • 2.4 GHz WiFi 802.11 b/g/n
  • 1080P maximum output video resolution
  • USB-powered
  • Compatible with a variety of devices, including both iOS and Android devices

Tech Specs

  • Wi-Fi chip
  • 4 GB flash memory
  • 512 MB of low-voltage RAM
  • aluminum heatsink around all the components

Supported Operating Systems

  • Android 2.3 and higher
  • iOS 6 and higher
  • Windows 7 and higher
  • Mac OS 10.7 and higher
  • Chrome OS (Chromebook Pixel, additional Chromebooks coming soon).

 


RECOMMENDED PRODUCTS

ProductDescription
i.MX6xi.MX 6 Series Applications Processors: Multicore, ARM® Cortex®-A9 Core

RESOURCES

TitleType
ChromecastWeb Page

Attachments

    Outcomes