SepticSitter - SMART SEPTIC SYSTEM

Document created by Lauren Percy Employee on Oct 18, 2015Last modified by Adrian Puga Candelario on Jul 31, 2019
Version 13Show Document
  • View in full screen mode

SS-case-tube-wire-connected-full-view-ctedit-240x300.jpgSeptic Sitter™ keeps watch over septic tank and drainfield liquid levels, 24 hours per day, 365 days per year. The system can send maintenance notifications and alerts to any internet connected device, allowing corrective action to be taken, before hazardous and costly back-ups or failure occurs.

Historical, and real-time liquid level data is stored both locally on the gateway and also in the Cloud, permitting use where reliable internet connections are not available. Access can be provided to designated service personnel, who can trouble-shoot septic system problems remotely.

Graphs and reports can be provided to regulators or prospective home buyers at point of property transfer in order to demonstrate proper septic system operation, and maintain home valuation by removing this unknown.

FEATURES

Sensor Hub

  • Wired and wireless internet connection
  • Internet not mandatory
  • Stores and logs locally
  • Buffers manage unreliable internet connections

Sensor Locations

  • Septic tank
  • Septic drainfield
  • Other bodies of liquid, ponds, sump wells.

 

Early Detection and Alert of:

  • Septic tank effluent filter plugging
  • Drainfield clogging and overloading
  • Maintenance required
  • Leaking plumbing fixtures
  • High Groundwater Levels

 

Reliable Sensing

Septic Sitter™ uses state-of-the-art, non-contact sonar sensor technology, which avoids possible problems with biofouling of contact type sensors.

Designed for corrosive, high humidity environment

 


RECOMMENDED PRODUCTS

ProductDescription
Kinetis K6x Ethernet Crypto MCUsThe Kinetis K6x MCUs are pin-peripheral and software-compatible with many of the Kinetis K series MCU families, offering IEEE® 1588 Ethernet and full and high-speed USB 2.0 On-The-Go, including options with USB crystal-less functionality.

RESOURCES

TitleType
SepticSitter.comWeb Page
Cloud Demo SiteWeb Page

Attachments

    Outcomes