TWO PHASE SMART METER

Document created by Lauren Percy Employee on Oct 18, 2015Last modified by edk on Jun 13, 2017
Version 14Show Document
  • View in full screen mode

Smart-Meter-lg.jpgTwo-Phase Power Meter reference design. The Kinetis M series two-phase electricity meter reference provides a high-performance analog front end (24-bit AFE) combined with an embedded programmable gain amplifier (PGA) to increase the accuracy of energy measurement. It is used for measurement and registration of active and reactive energy in single-phase three-wire networks for direct connection and is pre-certified according to ANSI C12.20, class 0.2.

 

FEATURES

 

  • Integrated switched mode power supply
  • NVM memories for data logging and firmware storage
  • Xtrinsic 3-axis low-power tilt sensor and 3-axis magnetometer for electronic tamper detection
  • Built-in optical readout port (infrared) with ANSI C12.18 protocol support for hand-held terminal
  • AMR expansion header for an RF communication module (802.15.4 or HAN/NAN)

 


RECOMMENDED PRODUCTS

ProductDescription
KM3xKinetis KM3x - 50 MHz, Security, High accuracy Analog Front End, LCD Microcontrollers (MCUs)
MMA8491QFreescale's MMA8491Q 3-axis accelerometer is an ultra-low-power tilt sensor that enables smart meters, home appliances, asset tracking applications, gaming and remote controls through auto-on/auto-sleep energy-efficient operation housed in a specialized industrial package.
MAG3110The MAG3110 is a small, low-power digital 3-D magnetic sensor with a wide dynamic range to allow operation in PCBs with high extraneous magnetic fields.

Attachments

    Outcomes