NIVIS METRO TOWER EDGE ROUTER

Document created by Lauren Percy Employee on Oct 18, 2015Last modified by edk on Jun 13, 2017
Version 11Show Document
  • View in full screen mode

VR1000-front.jpgThe Nivis Versa Router 1000 Quark is a standards-based, low-cost IoT 802.15.4g-compliant data concentrator/edge router that gathers information from wireless smart-object end nodes managed by networking software. It supports up to 500 smart objects with backhaul connectivity via Ethernet. It is configurable from any browser via its embedded web server and supports user-selectable WLAN profiles.

 

The Nivis Router uses Proximetry Software to manage and empower new and innovative IoT solutions. By coupling network logic surrounding device "proximity" to network services, and "telemetry" (or intelligence) associated with specific application needs, the solution yields higher performance and more scalable IoT solutions. Proximetry provides cloud based access to a rich set of network, configuration, application, and data management services while being entirely open to the full range of protocols being propagated in the world of IoT. Proximetry ported its software platform to complement the entire Freescale IoT portfolio with an emphasis on the i.MX6 gateway and the KinetisWxx MCU offering. Implementation spans the biggest "Things" in the Internet of Things (for example Boeing and Airbus airplances), to the smallest "Things" (LED lighting). The Portal is ideally suited for Freescale MCUs and MPUs. Proximetry's Portal solution simplifies and automates many of the complex network management tasks thus shielding devices' software developers from complicated bootstrap, and network configuration/association problems thus accelerating time to market.

FEATURES

Highlights

  • 802.15.4g compliant
  • Hardware cryptographic acceleration engine supports state of the art AES128 bit encryption
  • CoRe/REST compliant web services
  • Leverages proven standards: IPv6, RoLL/RPL, 6LoWPAN, 802.15.4e, 802.15.4g, CoAP,EXI
  • Proximetry Portal

 


RECOMMENDED PRODUCTS

ProductDescription
P1025QorIQ P1025/16 Single- and Dual-Core Multi-Protocol Communications Processors
Kinetis K6x Ethernet Crypto MCUsThe Kinetis K6x MCUs are pin-peripheral and software-compatible with many of the Kinetis K series MCU families, offering IEEE® 1588 Ethernet and full and high-speed USB 2.0 On-The-Go, including options with USB crystal-less functionality.

RESOURCES

Attachments

    Outcomes