NIVIS METRO TOWER EDGE NODE 2

Document created by Lauren Percy Employee on Oct 18, 2015Last modified by edk on Jun 13, 2017
Version 13Show Document
  • View in full screen mode

VN400.jpgThe Nivis VersaNode400 marries its open-standards software stack with Freescale's Kinetis radio module to provide a high-quality radio node that can be incorporated into a wide range of sensing and control devices. The Nivis stack implementation is iPv6 6LoWPAN and RPL to assure the greatest interoperability with other suppliers and to drive down power requirements and maximize battery life. The Freescale Kinetis-based hardware demonstrates exceptional RF performance with very low power requirements, along with support for a variety of modulation schemes and frequency bands.

FEATURES

Highlights

  • 6LoWPAN compliant
  • Mesh network architecture
  • Scalable up to thousands of nodes
  • Leverages proven standards: IPv6, RoLL/RPL, 6LoWPAN, 802.15.4e, 802.15.4g, CoAP
  • CoRe/REST compliance
  • NIST-recommended link security

 


RECOMMENDED PRODUCTS

ProductDescription
MC12311Sub-1 GHz RF and 8-bit HCS08 MCU with 32KB Flash, 2KB RAM

RESOURCES

TitleType
VersaNode 400Web Page

Attachments

    Outcomes