LOW POWER LED STREET LIGHTING

Document created by Lauren Percy Employee on Oct 18, 2015Last modified by Martha Diana Torres Ramirez on Apr 18, 2017
Version 9Show Document
  • View in full screen mode

low-power-led-street-lighting.jpgThe NXT™ luminaire series is the latest innovation from LED Roadway Lighting Ltd (LRL). The modular design of NXT™ allows users to easily and quickly upgrade or replace light engines or power supplies, without tools, in less than one minute. NXT™ also gives clients increased flexibility and freedom in changing optical distribution patterns and/or upgrading to more advanced LED technology in the future.

The NXT™ is available in two sizes (NXT-S and NXT-M), with 12, 24, 36, 48, 60 and 72 LED configurations. NXT™ is ideal for roadway/street lighting, parking areas and general outdoor area lighting applications and employs the same design and reliability features as LRL's highly successful Satellite™ series luminaires, which are currently installed in more than 40 countries.

FEATURES

Applications

  • Street
  • Roadway
  • Area Lighting
  • Pathway
  • Parking Lot

Design

  • Sleek, unobtrusive design
  • Durable, single-piece, die-cast aluminum housing
  • "Clamshell" design with spring-clip latch allows for easy, tool-less, access to components

Technical Specifications

  • 100+ lumen/watt luminaire efficacy
  • IP66 sealed optics and power supply chamber
  • Accepts standard ANSI C136.31 photocontrol

 


RECOMMENDED PRODUCTS

ProductDescription
Kinetis K1x Baseline Microcontrollers (MCUs)The Kinetis K1x Baseline MCU family consists of general-purpose MCUs with a variety of memory and integration options.
KW0xKinetis KW0x - 48 MHz, Sub-1 GHz Radio, Ultra Low Power Wireless Microcontrollers (MCUs)

RESOURCES

TitleType
Product WebpageWeb Page
Spec SheetPDF

Attachments

    Outcomes