LANDSCAPE IRRIGATION

Document created by Lauren Percy Employee on Oct 18, 2015Last modified by edk on Jun 13, 2017
Version 10Show Document
  • View in full screen mode

rachio.jpgPredictive weather and precise control optimizes water usage in irrigation. The Rachio Iro smart sprinkler controller provides irrigation scheduling that automatically adjusts for changes in weather and seasonality. This conserves water while keeping the landscape looking its best. Iro is controlled via wfi using the smartphone app. Obtain system status and make adjustments from anywhere on the Internet.

FEATURES

 

  • An initial schedule is loaded automatically based on location using best practices
  • Schedule is adjusted automatically based on rain, wind, and humidity conditions
  • Personalized analytics and reports track water usage and savings
  • Check status and control the system from smartphone or tablet via the Internet

 


RECOMMENDED PRODUCTS

ProductDescription
Kinetis K6x Ethernet Crypto MCUsThe Kinetis K6x MCUs are pin-peripheral and software-compatible with many of the Kinetis K series MCU families, offering IEEE® 1588 Ethernet and full and high-speed USB 2.0 On-The-Go, including options with USB crystal-less functionality.

Attachments

    Outcomes