ENVIRONMENTAL LOGGER GATEWAY

Document created by Lauren Percy Employee on Oct 18, 2015Last modified by Martha Diana Torres Ramirez on Apr 18, 2017
Version 12Show Document
  • View in full screen mode

product-Envirologger.jpgThe Envirologger gateway is a low-power solid-state system designed to connect ANY type of monitor or sensor to the Envirologger cloud-based data network. The Gateway is an internet router, cellular modem, wireless transceiver, data logger and control system all in one small DC-powered box.

Up to 256 channels of data can be collected from any number of monitors or sensors, which can be connected by both digital and analog interfaces both wired and wireless. Each channel can be configured with its own communication and averaging rates, alarms levels, and diagnostic information. The gateway is pre-programmed with most environmental monitor protocols from all of the leading manufacturers making installation and configuration an easy plug & play operation.

FEATURES

Sensor Connectivity

  • Serial RS232/485
  • Ethernet
  • SDI 12
  • Analog (Voltage or Current)
  • Pulse Counter
  • Contact Closure
  • Wireless  (868 MHz or 433 MHz or 2.4 GHz)

Uplink Connectivity

  • Ethernet (ADSL/Cable)
  • Cellular (GPRS/3g/UMTS)
  • Satellite Modem
  • Mesh Radio

RECOMMENDED PRODUCTS

ProductDescription
LS1021AThe QorIQ LS1 family, which includes the LS1021A communications processor, is built on Layerscape architecture, the industry's first software-aware, core-agnostic networking architecture to offer unprecedented efficiency and scale.

Attachments

    Outcomes