Tire Pressure Monitoring System

Document created by Lauren Percy Employee on Oct 17, 2015Last modified by Adrian Puga Candelario on Jul 30, 2019
Version 16Show Document
  • View in full screen mode

Advantage Pressure Pro TPMS for heavy trucks uses our single chip high pressure (1500KPa) TPMS. In addition a Kinetis K processor drives the in cab display. This system often is connected with more advanced trucking telemetry systems. 

328618.PNG

Value Propositions

* Small size

* Single part includes 1500KPa pressure sensor, Dual Accelerometers, temperature, Battery voltage monitoring and microprocessor and RF 315Mhz/434Mhz transmitter

* AEC-Q100 qualified. Tested beyond specifications

* Tire Health, life Expectancy prediction, rotation counter, fuel economy optimization

Monitor your tire pressure in real-time to fully optimize the useful life of your tires and improve fuel efficiency. Take advantage of low power 8-bit microcontrollers, pressure sensors, and accelerometers wrapped into a single package that delivers more control over your automotive safety.

FEATURES

  • 100–450 kPa and 100–900 kPa pressure ranges
  • Z-axis or dual XZ-axis accelerometers
  • Accelerometer standard or precision tolerances available
  • Low-power wake-up timer and periodic reset driven by LFO
  • Dedicated state machines for reduced power consumption
  • Internal 315/434 MHz RF transmitter
  • Internal 125 kHz LF receiver

 


RECOMMENDED PRODUCTS

ProductDescription
FXTH87NXP FXTH87 Tire Pressure Monitor Sensor Family

RESOURCES

Attachments

    Outcomes