In Car Secure Network

Document created by Lauren Percy Employee on Oct 17, 2015Last modified by Adrian Puga Candelario on Jul 30, 2019
Version 5Show Document
  • View in full screen mode

With the introduction of the connected car, secure transfer of data to and from the vehicle is critical for safe and reliable operation. Gateway modules serve as the gate keeper between the Internet and the a car's internal network. The gateway module's central microcontroller needs to have robust on-chip security capabilities to help serve this function. The gateway microcontroller in this demo, the MPC5748G, includes an embedded hardware security engine -- the Hardware Security Module (HSM).

 

This security demo utilizes the on-chip HSM to decrypt images captured live and securely, through AES encryption, and transmitted via Wi-Fi.


FEATURED PRODUCTS

  • MPC5748G MCU as gateway microcontroller
  • Hardware Security Module (HSM) embedded in MPC5748G MCU
  • Embedded hardware security cryptographic engine
  • Based on proven 128-bit AES encryption algorithm
  • Unique Device ID and secret keys for individual module authentication
  • Advanced connectivity including Ethernet, SDHC ad USB
  • Images encrypted with AES and transmitted via Wi-Fi

RECOMMENDED PRODUCTS

ProductDescription
MPC57xThe Qorivva MPC57xx family of 32-bit MCUs built on Power Architecture® Technology, is designed for automotive powertrain applications, body control, gateway, chassis and safety and driver information applications.

Attachments

    Outcomes