HD Sports Camera with Remote Control

Document created by Lauren Percy Employee on Oct 17, 2015Last modified by edk on Jun 13, 2017
Version 12Show Document
  • View in full screen mode

goPro_2.jpgCapture professional-quality video and photos with the wearable and gear-mountable GoPro HERO3+. Utilize the built-in Wi-Fi to store, share and save your footage to the cloud. Get the GoPro App to easily transform your smartphone or tablet into a live-video remote, offering full control of all functions and settings, easy shot preview and playback, plus sharing via text, email, Facebook and more. The Smart Remote provides for control of multiple GoPro cameras from distances of up to 600’ (180m).

FEATURES

 

  • High-resolution, high frame rate 1080p60, 960p60 and 720p120 video modes
  • 10MP photos; burst up to 10 photos in one second or time lapse at intervals from 0.5 to 30 seconds
  • High quality audio with advanced wind-noise reduction technology during high-speed activities
  • Wifi-enabled for remote access and control

 


RECOMMENDED PRODUCTS

ProductDescription
Kinetis K6xKinetis K6x Ethernet Crypto Microcontrollers (MCUs)

RESOURCES

TitleType
GoPro HERO3+Web Page

Attachments

    Outcomes