LS1021 IOT GATEWAY

Document created by Lauren Percy Employee on Oct 17, 2015Last modified by Martha Diana Torres Ramirez on Apr 5, 2017
Version 7Show Document
  • View in full screen mode

ls1021a-iot.pngMulti-service secured industrial IoT Gateway for building and factory automation and smart energy data concentrators.

The LS1021A-IoT gateway reference design based on the QorIQ LS1021A processor is a purpose-built, small footprint hardware platform equipped with a wide array of high-speed connectivity and low-speed serial interfaces engineered to support the secure delivery of IoT services to end users in a home, business or other commercial location. The affordable reference design combines standards-based, open source software together with a feature-rich IoT gateway design, to establish a common, open framework for secure IoT service delivery and management.

This reference design provides a wide assortment of high speed and serial based connectivity in a compact, highly secure design, delivering an impressive level of versatility. High efficiency is achieved through the use of the ARM-based QorIQ LS1021A embedded processor, which delivers over 5,000 Coremarks of performance at a typical power of under 3 Watts. In addition to its outstanding performance efficiency and high level of integration, the LS1021A-IoT gateway design offers HDMI, SATA3 and USB3 connectors as well as a complete Linux software developers package.The LS1021A-IoT gateway reference design based on the QorIQ LS1021A processor is a purpose-built, small footprint hardware platform equipped with a wide array of high-speed connectivity and low-speed serial interfaces engineered to support the secure delivery of IoT services to end users in a home, business or other commercial location. The affordable reference design combines standards-based, open source software together with a feature-rich IoT gateway design, to establish a common, open framework for secure IoT service delivery and management.

This reference design provides a wide assortment of high speed and serial based connectivity in a compact, highly secure design, delivering an impressive level of versatility. High efficiency is achieved through the use of the ARM-based QorIQ LS1021A embedded processor, which delivers over 5,000 Coremarks of performance at a typical power of under 3 Watts. In addition to its outstanding performance efficiency and high level of integration, the LS1021A-IoT gateway design offers HDMI, SATA3 and USB3 connectors as well as a complete Linux software developers package.


RECOMMENDED PRODUCTS

ProductDescription
LS1021AQorIQ LS1021A processor provides extensive integration and power efficiency for fanless, small form factor enterprise networking applications. Incorporating dual ARM® Cortex®-A7 cores running up to 1.0 GHz, the LS1021A processor delivers pre-silicon CoreMark® performance of over 6,000, as well as virtualization support, advanced security features and the broadest array of high-speed interconnects and optimized peripheral features ever offered in a sub-3 W processor.

RESOURCES

Attachments

    Outcomes