TechNexion Toucan

Document created by Lauren Percy Employee on Oct 17, 2015Last modified by Diana Torres on Jul 18, 2019
Version 11Show Document
  • View in full screen mode

toucan.jpg

Based on i.MX6 ARM Cortex-A9 multicore technology. Projective Multi-touch bright (500 nits) high resolution (1024*600) 7 inch panel. Galvanic isolated CAN Bus and serial ports (RS-232/422/485). USB host, USB OTG, Micro-SD cardslot, 4 GPIO's and HDMI for secondary display. Gigabit POE function or 10~36VDC power input. Available with colorful bezels and offering both flush and VESA surface mount options.

 

Specifications

  • Processor: i.MX6 Solo/Duallite (i.MX6 Dual/Quad on project base)
  • Memory: 512MB (Solo), 1GB (Duallite)
  • Storage: eMMC 4GB
  • Operation System: Linux 3.x, Yocto, Ubuntu, Android 4.3 (jellybean), Android 4.4 (Kitkat)

 

Additional Features

 

  • External Display: HDMI 1.4
  • Internal Screen: 7 inch widescreen LCD display with LED backlight
  • WiFi: Broadcom BCM4330 802.11bgn
  • Bluetooth: Broadcom BCM4330 BT 4.0
  • USB: 1x USB Host 2.0 Connector, 1x USB OTG 3.0 Connector
  • SD cardslot: micro SD cardslot

 


RECOMMENDED PRODUCTS

ProductDescription
i.MX 6 Series Applications ProcessorsThe i.MX 6 series unleashes the industry's first truly scalable multicore platform that includes single-, dual- and quad-core families based on the ARM Cortex-A9 architecture. Together with a robust ecosystem, the i.MX 6 series provides the ideal platform to develop a portfolio of end devices based on a single hardware design.

RESOURCES

TitleType
ToucanWeb Page

Attachments

    Outcomes