CUBOX

Document created by Lauren Percy Employee on Oct 9, 2015Last modified by Diana Torres on Apr 18, 2017
Version 8Show Document
  • View in full screen mode

freescale-imx6-family-cubox-i.jpg

Downsize your home theater with a tiny media center that runs on Android, Ubuntu or XBMC. Simply plug and play CuBox and let it stream your online media content or play your favorite games. The mini computer can also serve as development kit for media applications and the Internet of Things.

 

 

FEATURES

 

Fast buttons and triggers

Laser-precise analog sticks

D-pad and touchpad
2” X 2” X 2” in dimension

Every CuBox console is a development kit

 

 

RESOURCES

 

 

 

RECOMMENDED PRODUCTS

 

Product

Description

i.MX 6 Series Applications ProcessorsUnleash the industry's first truly scalable multicore platform that includes single-, dual- and quad-core families based on the ARM Cortex-A9 architecture. Together with a robust ecosystem, you can use the i.MX 6 to develop a portfolio of end devices based on a single hardware design.

Attachments

    Outcomes