IoT Product/Component Definition Page - Arcturus

Document created by Bill Krakar Employee on Sep 19, 2015Last modified by DAVID STEELE on Oct 16, 2015
Version 5Show Document
  • View in full screen mode

uCP1020 - IoT Gateway System-On-Module

  • Based on QorIQ P1020, dual-core, 800MHz, communications processor
  • 80x 80mm module, with 120-pin board-to-board connector
  • Module contains: power distribution, DDR-SDRAM with ECC, NOR flash, (optional eMMC), network and USB PHYs, -40 to +85C parts
  • Peripheral connectivity using SPI, I2C, UART, USB, SDHC, PCIe, miniPCIe
  • Complete development kit available with host-board reference design
  • Optional software stacks including Arcturus Mbarx-IoT Gateway middleware, PBX/Communications software package
  • Embedded Linux BSP from kernel mainline branch

 

 

uCP1020_module_kit_enclosure.jpg

uCP1020 - Gateway Module (80x80mm)  |  uCP1020 - Development Kit  |  uCP1020 - Module and Host-board in optional anodized aluminum enclosure

 

This Product Is Probably of Interest If You:

  • Are evaluating or developing an IoT or multi-service gateway
  • Looking for turn-key, deployment-ready, system-level IoT solutions
  • Need versatility to deploy in various types of IoT environments
  • Need a hardware platform capable of supporting various wired or wireless network interfaces
  • Need flexible hardware as a back-bone for various derivative products

 

Differentiation of This Product

  • Module design increases flexibility and reduces time-to-market
  • Core module reduces integration complexity
  • Full host board reference design provided
  • Turn-key compatibility with Mbarx IoT end-point (node) devices and Mbarx System Manager IoT tools
  • Value-add software stacks, services, support and customization available

Description

 

What this Product is All About

uCP1020 IoT Gateway SoM - Product Introduction Video

 

 

 

Product Diagram(s)

uCP1020_Block_Diagram.jpg

Attachments

    Outcomes