IoT Product/Component Definition Page - LS1021A GTWY Reference Design

Document created by Bill Krakar Employee on Sep 12, 2015Last modified by Bill Krakar Employee on Sep 12, 2015
Version 4Show Document
  • View in full screen mode

LS1021A IoT Gateway Reference Design

  • Included in Kit
    • Linux BSP and OpenWRT
    • Reference Design (schematics, layout and BOM available)
    • HW Quick Start Guide and User's Guide

LS1021A GTWY Reference Design.PNG

 

This Product Is Probably of Interest If You:

  • Need a ready to use high capability IoT Gateway Reference Platform
  • Need built-in WiFi and Arduino connectivity
  • Want a ready to manufacture HW design

Key HW Features:

  • 1 Gb QSPI NOR Flash
  • 1 GB DDR3L
  • SDHC slot—up to 32 GB 4 GB populated
  • 1x One Gb/s Ethernet (SGMII)
  • 1x One Gb/s Ethernet (RGMII)
  • 2x mini PCIe (x1) slots
  • 1x mSATA slot
  • 1x Terminal (USB to UART)
  • x Four wire LP-UART to Arduino connector (Thread, ZigBee, Bluetooth, etc.)

• Muxed LCD/QE interface 24-bit LVDS LCD interface QE UART to header for PROFIBUS or RS485 (external transceiver required)

• USB 3.0 2x ports—USB-A 2x ports to mini PCIe slots

• 13x GPIO or 8x FTM (PWM)

• 6x Interrupts

• 1x SPI

• I2C1 bus Board EEPROM Boot EEPROM Arduino Connector Sensors/PHYs, etc., TBD

• I2C2 GPIO expansion ADC Sensors/PHYs, etc., TBD

  • Certification: FCC Class B and CE

What this Product is All About

 


 

Product Diagram(s)

LS1021A GTWY Reference Design Block Diagram.PNG

Click here to Buy the LS1021A IoT Gateway Reference Design

Attachments

    Outcomes